IESNA:LM-63-2002
[TEST]P1201623
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-830-U-T2
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 3000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5040
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
738.9 756.6 766.2 757.6 728.8 670.2 623.4 622.1 645.6 678.2
727.2 792.4 877.5 993.5 1123.5 1248.7 1378.1 1518.8 1676.3 1812.4
1877.9 1843.7 1716.1 1483.7 1085.3 694.5 475.5 345.5 251.9 186.7
135.1 103.2 82.9 61 34.8 12.3 0
738.9 760.9 770.8 762.7 734.4 676.1 628.5 624.2 646.4 677.7
724.5 788.1 869.7 981.5 1113.9 1240.4 1371.7 1514 1673.4 1814.8
1890.5 1867.5 1749.6 1538 1158 739.5 504.4 367.5 267.4 197.4
143.1 109.4 86.9 67.7 39.3 16 0
738.9 759.5 770.2 764.3 740 688.1 637.6 629.8 649.6 680.9
723.7 785.2 865.4 970 1101.6 1246.3 1372.5 1497.9 1658.4 1813
1909 1917.8 1833 1612.9 1251.1 825 582.7 434.3 323.6 235.1
170.9 127.6 96.8 81.8 49.5 17.4 0
738.9 758.2 771.3 770.8 755.2 717.8 668.1 644.3 652.5 678.2
717.5 771 840.8 929.6 1039.3 1162.3 1292.3 1426.8 1576.8 1744.2
1887.6 1952 1915.6 1780.1 1499.8 1059.3 714.3 549.6 434.3 337
257.8 188.8 132.9 93.3 66.9 26.2 0
738.9 758.2 774.8 781.4 774.2 752.6 713.3 679 672.3 687.8
719.4 766.2 823.4 897.8 990.3 1099.2 1218.7 1344.1 1482.1 1646.1
1826.6 1975.6 2035.7 1982.2 1795 1398.7 904.2 589.2 453.3 366.9
293.6 235.1 180.3 128.9 82.4 35.8 0
738.9 756.3 775.6 791.1 797 792.7 774.2 745.3 723.4 721.5
738.9 774.8 824.8 887.4 966.2 1064.1 1179.4 1307.5 1440.9 1585.6
1765.1 1962.7 2129.1 2209.6 2166.5 1945.9 1448.4 857.1 476.8 322
245.2 184 137.7 94.9 58 24.1 0
738.9 756 776.4 798.3 816.2 828.5 833.1 828.3 815.9 808.2
816.8 843 882.5 933.6 1002.6 1093 1202.7 1328.9 1469.8 1620.1
1771.8 1944.8 2152.6 2394.9 2601.1 2664.2 2495.2 1936.2 1173 580.6
289.6 179.7 117.1 71.4 40.9 15.8 0
738.9 753.4 774.8 801.2 827.7 852.6 879.9 906.6 928.8 948.3
970.5 997.3 1032.8 1082 1150.8 1243 1358.8 1492.6 1640.2 1794.2
1942.9 2090.6 2254.2 2481.3 2830 3265.9 3592.7 3577.8 3041.3 2210.4
1291.7 594.2 239.9 121.1 53.8 15.5 0
738.9 751.2 770.5 797.2 826.9 860.9 901 947 998.6 1056.1
1124.3 1200.3 1279.7 1365.8 1466.6 1591 1733.5 1886.5 2040.3 2183.4
2319.7 2448.1 2573.3 2705.9 2894.5 3214.1 3721.6 4215.1 4204.4 3612.8
2520.1 1194.9 377.6 143.6 66.9 21.9 0
738.9 747.8 766.2 791.1 821 856.6 898.6 946.7 998.6 1060.4
1133.1 1215.5 1304.3 1405.1 1528.9 1683 1866.2 2074.8 2271.1 2455.6
2628.6 2784.8 2922.3 3069.1 3259.2 3571.1 4065.3 4574.5 4709.8 4260
2996.6 1200.8 319.6 123.6 54.8 16.3 0
738.9 747 764.3 788.1 815.9 847.8 887.9 933.4 984.2 1042.2
1110.4 1186.6 1267.6 1358 1467.7 1605.2 1770.4 1951.8 2133.9 2308.5
2475.9 2634.2 2784 2940.7 3144.8 3450.7 3973.8 4432.2 4539.5 4123.3
3020.7 1268.2 335.4 124.6 48.9 13.6 0
738.9 744.3 759.3 780.6 805.5 834.1 869.4 909.3 952.1 1001
1056.9 1119 1181.3 1248.7 1330.2 1431.1 1554.6 1691.8 1831.7 1970.7
2107.1 2233.6 2353.4 2484 2664.7 2965.1 3409 3783.4 3762.8 3342.2
2455.3 1035 275.2 104.8 40.4 10.4 0
738.9 742.9 755 773.2 794 817.8 846.7 877.2 908.2 941.4
978.6 1017.3 1052.6 1083.1 1115.7 1156.4 1209.3 1273.3 1342.8 1417.4
1495.8 1574.7 1653.6 1748.5 1897.5 2175.3 2561.5 2803.8 2627.8 2198.3
1560.5 654.7 180.5 71.1 30.5 9.1 0
738.9 737.6 742.4 751.5 760.9 770.5 778.2 779.6 769.9 747
710.8 662.7 604.4 543.2 483.3 435.4 400.4 378.2 370.4 375.2
392.9 412.7 420.4 411.9 393.4 363.7 307.8 232.9 177.8 143.9
115 90.1 68.7 48.9 30.2 11.2 0
738.9 730.4 726.4 723.4 718.9 708.4 685.7 648.3 595.3 539.7
492.9 455.7 427.6 404.4 385.9 372.8 362.6 355.7 350.6 346.3
337.8 323.6 304.1 279.2 248.4 218 194.2 174.4 154.8 135.1
115 95.5 75.1 53 31.8 10.7 0
738.9 722.9 709.5 693.5 672.6 640.8 599.3 558.7 525.2 498
474.4 453.8 435.9 418.8 402 386.2 373.3 362.6 352.7 340.4
323.6 302.5 282.7 266.6 251.4 233.5 213.4 192.8 174.6 156.2
133.2 110.7 86.9 62.8 36.6 16.8 0
738.9 715.7 691.3 663.2 629.3 591.3 562.2 543.4 528.2 511.6
492.9 473.6 454.6 436.2 416.9 396.1 375.5 357.6 342.6 328.9
316.9 306.5 297.4 287 271.4 248.4 226 207.8 189.9 171.2
151.6 130.2 107.5 82.4 54.6 29.2 0
738.9 713.3 678.5 640.8 602.8 573.1 558.9 553.6 546.4 533
514.3 491.3 467.2 443.7 419.3 393.1 367.2 344.7 328.4 318
308.9 301.4 294.4 275.7 252.2 241 228.9 216.1 200.6 184
165.8 147.9 128.6 101.9 77 44.1 0
738.9 708.2 666.7 623.7 588.1 568.8 565.9 568.6 565.6 551.7
529.8 503.3 472.6 446.1 417.2 392.6 371.7 349.8 329.7 312.1
298.5 289.4 272.3 251.1 242 230.8 218.8 206.2 192.8 178.1
162.1 149.2 128.1 105.1 79.7 45.7 0
738.9 704.7 658.2 612.2 580.9 569.1 573.1 579.5 577.7 564.3
540 508.7 474.2 438.6 408.4 393.4 375.7 349.3 318.5 295.5
280.8 272 251.4 239.1 228.9 217.4 204.9 191.5 177 162.1
147.4 136.4 114.2 91.2 68.7 42 0
738.9 702.8 650.1 604.7 576.9 569.4 576.6 584.3 583.8 570.4
545.6 512.9 475 433.5 397.9 381.1 357 324.7 296.3 278.9
266.6 257.5 239.6 230.3 219 207.8 194.7 181.6 167.7 153
140.9 144.4 106.7 78.9 58.3 24.3 0
738.9 705 653.3 606.3 577.9 569.9 576.3 585.4 585.4 572
547.2 514.5 476.8 435.1 398.5 381.9 357.6 324.4 297.1 278.9
265.6 257.8 238.6 229.5 218.5 207.8 195.2 181.9 168.5 153
139.1 131 99.2 78.9 60.2 34.8 0
